DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| ELECTRICAL | |||||||
| VCCINT | 1V supply voltage, core logic | 0.97 | 1.00 | 1.03 | V | ||
| VCCBRAM | 1V supply voltage, Block RAM | 0.97 | 1.00 | 1.03 | V | ||
| VCCAUX | 1.8V supply voltage, Auxiliary | 1.71 | 1.80 | 1.89 | V | ||
| VCCAUX_IO | 1.8V supply voltage, Auxiliary I/O | 1.71 | 1.80 | 1.89 | V | ||
| VCCO | 1.8V supply voltage, I/O for VCCO_0, 14, 15, 16, 17, 34, 35, 36 | 1.71 | 1.80 | 1.89 | V | ||
| VMGTAVCC | 1V supply voltage, GTH transceivers | 0.97 | 1.0 | 1.08 | V | ||
| VMGTAVTT | 1.2V supply voltage, GTH transmitter and receiver termination circuits | 1.17 | 1.2 | 1.23 | V | ||
| VMGTVCCAUX | 1.8V supply voltage, Auxiliary voltage supply for transceivers | 1.75 | 1.80 | 1.85 | V | ||
| VI | Input Voltage | 1.8V LVCMOS | 0 | — | VCCO | V | |
| GTH Differential pk-pk (DVPPIN) | 0.15 | — | 1.250 | V | |||
| GTH Single ended | –0.4 | — | VMGTAVTT | V | |||
| GTH Common mode | — | 2/3 VMGTAVTT | — | mV | |||
| VO | Output voltage | 1.8V LVCMOS | 0 | — | VCCO | V | |
| GTH Differential pk-pk (DVPPOUT) | 0.8 | — | — | V | |||
| GTH Common mode | VMGTAVTT–DVPPOUT/4 | mV | |||||
| ENVIRONMENTAL | |||||||
| TA | Operating ambient temperature | 0 | — | 85 | °C | ||
| PD | Continuous total power dissipation | — | — | 18 | W | ||