DLPS170C September   2020  – January 2025 DLP471TE

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Storage Conditions
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Electrical Characteristics
    7. 5.7  Switching Characteristics
    8. 5.8  Timing Requirements
    9. 5.9  System Mounting Interface Loads
    10. 5.10 Micromirror Array Physical Characteristics
    11. 5.11 Micromirror Array Optical Characteristics
    12. 5.12 Window Characteristics
    13. 5.13 Chipset Component Usage Specification
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power Interface
      2. 6.3.2 Timing
    4. 6.4 Device Functional Modes
    5. 6.5 Optical Interface and System Image Quality Considerations
      1. 6.5.1 Numerical Aperture and Stray Light Control
      2. 6.5.2 Pupil Match
      3. 6.5.3 Illumination Overfill
    6. 6.6 Micromirror Array Temperature Calculation
    7. 6.7 Micromirror Power Density Calculation
    8. 6.8 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 6.8.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 6.8.2 Landed Duty Cycle and Useful Life of the DMD
      3. 6.8.3 Landed Duty Cycle and Operational DMD Temperature
      4. 6.8.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Temperature Sensor Diode
  9. 8 Power Supply Recommendations
    1. 8.1 DMD Power Supply Power-Up Procedure
    2. 8.2 DMD Power Supply Power-Down Procedure
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Impedance Requirements
    3. 9.3 Layers
    4. 9.4 Trace Width, Spacing
    5. 9.5 Power
    6. 9.6 Trace Length Matching Recommendations
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Device Support
      1. 10.2.1 Device Nomenclature
      2. 10.2.2 Device Markings
    3. 10.3 Documentation Support
      1. 10.3.1 Related Documentation
    4. 10.4 Receiving Notification of Documentation Updates
    5. 10.5 Support Resources
    6. 10.6 Trademarks
    7. 10.7 Electrostatic Discharge Caution
    8. 10.8 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

Absolute Maximum Ratings

MIN MAX UNIT
SUPPLY VOLTAGE(1)
VDD Supply voltage for LVCMOS core logic and LVCMOS low speed interface (LSIF)(2) –0.5 2.3 V
VDDA Supply voltage for high speed serial interface (HSSI) receivers(2) –0.3 2.2 V
VOFFSET Supply voltage for HVCMOS and micromirror electrode(2)(3) –0.5 11 V
VBIAS Supply voltage for micromirror electrode(2) –0.5 19 V
VRESET Supply voltage for micromirror electrode(2) –15 0.5 V
| VDDA – VDD | Supply voltage delta (absolute value)(4) 0.3 V
| VBIAS – VOFFSET | Supply voltage delta (absolute value)(5) 11 V
| VBIAS – VRESET | Supply voltage delta (absolute value)(6) 34 V
INPUT VOLTAGE
Input voltage for other inputs – LSIF and LVCMOS(2) –0.5 2.45 V
Input voltage for other inputs – HSSI(2)(7) –0.2 VDDA V
LOW SPEED INTERFACE (LSIF)
fCLOCK LSIF clock frequency (LS_CLK) 130 MHz
| VID | LSIF differential input voltage magnitude(7) 810 mV
IID LSIF differential input current 10 mA
HIGH SPEED SERIAL INTERFACE (HSSI)
fCLOCK HSSI clock frequency (DCLK) 1.65 GHz
| VID | HSSI differential input voltage magnitude Data Lane(7) 700 mV
| VID | HSSI differential input voltage magnitude Clock Lane(7) 700 mV
ENVIRONMENTAL
TWINDOW and TARRAY Temperature, operating(8) 0 90 °C
Temperature, non-operating(8) –40 90 °C
|TDELTA| Absolute temperature delta between any point on the window edge and the
ceramic test point TP1(9)
30 °C
TDP Dew point temperature, operating and non-operating (noncondensing) 81 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values are with respect to the ground terminals (VSS). The following required power supplies must be connected for proper DMD operation: VDD, VDDA, VOFFSET, VBIAS, and VRESET. All VSS connections are also required.
VOFFSET supply transients must fall within specified voltages.
Exceeding the recommended allowable absolute voltage difference between VDDA and VDD may result in excessive current draw.
Exceeding the recommended allowable absolute voltage difference between VBIAS and VOFFSET may result in excessive current draw.
Exceeding the recommended allowable absolute voltage difference between VBIAS and VRESET may result in excessive current draw.
This maximum input voltage rating applies when each input of a differential pair is at the same voltage potential. LVDS and HSSI differential inputs must not exceed the specified limit or damage may result to the internal termination resistors.
The highest temperature of the active array (as calculated using the Micromirror Array Temperature Calculation) or of any point along the window edge as defined in DMD Thermal Test Points. The locations of thermal test points TP2, TP3, TP4, and TP5 in DMD Thermal Test Points are intended to measure the highest window edge temperature. If a particular application causes another point on the window edge to be at a higher temperature, that point should be used.
Temperature delta is the highest difference between the ceramic test point 1 (TP1) and anywhere on the window edge as shown in DMD Thermal Test Points. The window test points TP2, TP3, TP4, and TP5, shown in DMD Thermal Test Points, are intended to result in the worst case delta. If a particular application causes another point on the window edge to result in a larger delta temperature, that point should be used.