DLPS179C april 2020 – july 2023 DLP3010LC
PRODUCTION DATA
The 7212-313BK digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DMD displays a very crisp and high quality image or video. This DMD is a component of the chipset comprising the DMD, DLPC3478 display and light controller, and DLPA200x/DLPA300x PMIC/LED driver. The compact physical size of this DMD coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high-resolution, light-control applications like such as 3D scanners.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| 7212-313BK | FQK (57) | 18.20-mm × 7.00-mm |
7212-313BK 0.3
720p Chipset