DLPS231B October 2021 – October 2024 DLPC3421
PRODUCTION DATA
| INTERNAL PULLUP AND PULLDOWN RESISTOR CHARACTERISTICS | TEST CONDITIONS(1) | MIN | MAX | UNIT |
|---|---|---|---|---|
| Weak pullup resistance | VCCIO = 3.3V | 29 | 63 | kΩ |
| VCCIO = 2.5V | 38 | 90 | ||
| VCCIO = 1.8V | 56 | 148 | ||
| Weak pulldown resistance | VCCIO = 3.3V | 30 | 72 | kΩ |
| VCCIO = 2.5V | 36 | 101 | ||
| VCCIO = 1.8V | 52 | 167 |