DLPS247 August 2024 DLP472TP
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| SUPPLY VOLTAGE RANGE | |||||
| VDD | Supply voltage for
LVCMOS core logic(1)(2) Supply voltage for LPSDR low-speed interface(1)(2) |
1.71 | 1.8 | 1.95 | V |
| VDDI | Supply voltage for SubLVDS receivers(1)(2) | 1.71 | 1.8 | 1.95 | V |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode(1)(2)(3) | 9.5 | 10 | 10.5 | V |
| VBIAS | Supply voltage for mirror electrode(1)(2) | 17.5 | 18 | 18.5 | V |
| VRESET | Supply voltage for micromirror electrode(1)(2) | –14.5 | –14 | –13.5 | V |
| |VDDI- VDD| | Supply voltage delta (absolute value)(1)(2)(4) | 0.3 | V | ||
| |VBIAS-VOFFSET| | Supply voltage delta (absolute value)(1)(2)(5) | 10.5 | V | ||
| |VBIAS- VRESET| | Supply voltage delta (absolute value)(1)(2)(6) | 33 | V | ||
| CLOCK FREQUENCY | |||||
| fclock | Clock frequency for low speed interface LS_CLK(7) | 108 | 120 | MHz | |
| Clock frequency for high-speed interface DCLK (8) | 720 | MHz | |||
| DCDIN | Duty cycle distortion | 44 | 56 | % | |
| SUBLVDS INTERFACE | |||||
| |VID| | LVDS differential input voltage magnitude(8) | 150 | 250 | 350 | mV |
| VCM | Common mode voltage(8) | 700 | 900 | 1100 | mV |
| VSUBLVDS | SubLVDS voltage(8) | 525 | 1275 | mV | |
| ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω |
| ZIN | Internal differential termination resistance(10) | 80 | 100 | 120 | Ω |
| 100Ω differential PCB trace | 6.35 | 152.4 | mm | ||
| ENVIRONMENTAL | |||||
| TARRAY | Array temperature, long-term operation(9)(10)(11)(12) | 10 | 40 to 70 | °C | |
| Array temperature, short-term operation, 500 hr max(10)(13) | 0 | 10 | °C | ||
| TWindow | Window temperature, operational(14) | 85 | °C | ||
| |TDELTA| | Absolute Temperature difference between any point on the window edge and the ceramic test point TP1(16) | 15 | °C | ||
| TDP-AVG | Average dew point temperature, (non-condensing)(15) | 24 | °C | ||
| TDP-ELR | Elevated dew point temperature range, (non-condensing)(16) | 28 | 36 | °C | |
| CTELR | Cumulative time in elevated dew point temperature range | 6 | Months | ||
| ILLUMINATION | |||||
| ILLUV | Illumination, wavelength < 410nm(9) | 10 | mW/cm2 | ||
| ILLVIS | Illumination power at wavelengths ≥ 410nm and ≤ 800nm(17) | 20.5 | W/cm2 | ||
| ILLIR | Illumination, wavelength between > 800nm | 10 | mW/cm2 | ||
| ILLBLU | Illumination power at wavelengths ≥ 410nm and ≤ 475nm(17) | 6.5 | W/cm2 | ||
| ILLBLU1 | Illumination power at wavelengths ≥ 410nm and ≤ 445nm(17) | 1.2 | W/cm2 | ||
| ILLθ | Illumination marginal ray angle(18) | 55 | deg | ||