| PARAMETER |
DESCRIPTION |
MIN(1) |
MAX(1) |
UNIT |
| SUPPLY VOLTAGE |
| VDD |
Supply
voltage for LVCMOS core logic and LPSDR low-speed interface (LSIF)(2) |
–0.5 |
2.3 |
V |
| VDDI |
Supply
voltage for SubLVDS receivers(2) |
–0.5 |
2.3 |
V |
| VOFFSET |
Supply
voltage for HVCMOS and micromirror electrode(2)(3) |
–0.5 |
11 |
V |
| VBIAS |
Supply
voltage for micromirror electrode(2) |
–0.5 |
19 |
V |
| VRESET |
Supply
voltage for micromirror electrode(2) |
–15 |
0.5 |
V |
| |
VDDI – VDD | |
Supply
voltage delta (absolute value)(4) |
|
0.3 |
V |
| |
VBIAS – VOFFSET | |
Supply
voltage delta (absolute value)(5) |
|
11 |
V |
| |
VBIAS – VRESET | |
Supply
voltage delta (absolute value)(6) |
|
34 |
V |
| INPUT VOLTAGE |
|
Input
voltage for other inputs – LSIF and LVCMOS(2) |
–0.5 |
VDD+0.5 |
V |
|
Input
voltage for other inputs – SubLVDS(2)(7) |
–0.5 |
VDDI+0.5 |
V |
| SUBLVDS INTERFACE (HSIF) |
| |
VID | |
SubLVDS differential input voltage (absolute value)(7) |
|
810 |
mV |
| |
IID | |
SubLVDS input differential current(7) |
|
10 |
mA |
| CLOCK FREQUENCY |
| fCLOCK |
LSIF
clock frequency (LS_CLK) |
100 |
130 |
MHz |
| TEMPERATURE DIODE |
| ITEMP_DIODE |
Max
current source into temperature diode |
|
120 |
µA |
| ENVIRONMENTAL |
| TARRAY |
Temperature, operating(8) |
0 |
90 |
°C |
| Temperature, non-operating(8) |
–40 |
90 |
°C |
| TDP |
Dew
point temperature, operating and non–operating (non-condensing) |
|
81 |
°C |
(1) Operation outside the Absolute
Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not
imply functional operation of the device at these or any other conditions beyond
those listed under Recommended Operating Conditions. If outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the device may not be
fully functional, which may affect device reliability, functionality, and
performance, and shorten the device's lifetime.
(2) All voltage values are concerning the
ground terminals (VSS). The following required power supplies must be
connected for proper DMD operation: VDD, VDDI,
VOFFSET, VBIAS, and VRESET. All VSS
connections are also required.
(3) VOFFSET supply transients
must fall within specified voltages.
(4) Exceeding the recommended allowable
absolute voltage difference between VDDI and VDD can result in
excessive current draw.
(5) Exceeding the recommended allowable
absolute voltage difference between VBIAS and VOFFSET can
result in excessive current draw.
(6) Exceeding the recommended allowable
absolute voltage difference between VBIAS and VRESET can
result in excessive current draw.
(7) This maximum input voltage rating
applies when each input of a differential pair is at the same voltage potential.
SubLVDS differential inputs must not exceed the specified limit or damage can result
to the internal termination resistors.