DLPS282 July   2025 DLP473TE

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Storage Conditions
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions
    5.     11
    6.     12
    7. 5.5  Thermal Information
    8. 5.6  Electrical Characteristics
    9. 5.7  Switching Characteristics
    10. 5.8  Timing Requirements
      1.      17
    11. 5.9  System Mounting Interface Loads
    12. 5.10 Micromirror Array Physical Characteristics
    13. 5.11 Micromirror Array Optical Characteristics
    14. 5.12 Window Characteristics
    15. 5.13 Chipset Component Usage Specification
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power Interface
      2. 6.3.2 Timing
    4. 6.4 Device Functional Modes
    5. 6.5 Optical Interface and System Image Quality Considerations
      1. 6.5.1 Numerical Aperture and Stray Light Control
      2. 6.5.2 Pupil Match
      3. 6.5.3 Illumination Overfill
    6. 6.6 Micromirror Array Temperature Calculation
    7. 6.7 Micromirror Power Density Calculation
    8. 6.8 Window Aperture Illumination Overfill Calculation
    9. 6.9 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 6.9.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 6.9.2 Landed Duty Cycle and Useful Life of the DMD
      3. 6.9.3 Landed Duty Cycle and Operational DMD Temperature
      4. 6.9.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Temperature Sensor Diode
  9. 8 Power Supply Recommendations
    1. 8.1 DMD Power Supply Power-Up Procedure
    2. 8.2 DMD Power Supply Power-Down Procedure
  10. 9 Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Device Support
      1. 9.2.1 Device Nomenclature
      2. 9.2.2 Device Markings
    3. 9.3 Documentation Support
      1. 9.3.1 Related Documentation
    4. 9.4 Receiving Notification of Documentation Updates
    5. 9.5 Support Resources
    6. 9.6 Trademarks
    7. 9.7 Electrostatic Discharge Caution
    8. 9.8 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

DMD Power Supply Power-Down Procedure

  • During power-down, VDD and VDDI must be supplied until after VBIAS, VRESET, and VOFFSET are discharged to within the specified limit of ground. See the DMD power-supply requirements.
  • During power-down, it is a strict requirement that the voltage difference between VBIAS and VOFFSET must be within the specified limit shown in the recommended operating conditions.
  • During power-down, there is no requirement for the relative timing of VRESET with respect to VBIAS.
  • Power supply slew rates during power-down are flexible, provided that the transient voltage levels follow the requirements specified in absolute maximum ratings, in the recommended operating conditions, and in the DMD power-supply requirements.
  • During power-down, LVCMOS input pins must be less than specified in the recommended operating conditions.
DLP473TE DMD
                    Power-Supply Requirements
See the pin configuration and functions section for the Pin Functions Table.
To prevent excess current, the supply voltage difference |VOFFSET – VBIAS| must be less than the specified limit in the recommended operating conditions.
To prevent excess current, the supply difference |VBIAS – VRESET| must be less than the specified limit in the recommended operating conditions.
VBIAS should power up after VOFFSET has powered up, per the Delay1 specification in DMD power-supply requirements.
DLP controller software initiates the global VBIAS command.
After the DMD micromirror park sequence is complete, the DLP controller software initiates a hardware power-down that activates DMD_EN_ARSTZ and disables VBIAS, VRESET, and VOFFSET.
Under power-loss conditions where emergency DMD micromirror park procedures are being enacted by the DLP controller hardware DMD_EN_ARSTZ will go low.
VDD must remain high until after VOFFSET, VBIAS, and VRESET go low, per Delay2 specification in DMD power-supply requirements.
To prevent excess current, the supply voltage delta |VDDI – VDD| must be less than the specified limit in the recommended operating conditions.
Figure 8-1 DMD Power-Supply Requirements
Table 8-2 DMD Power-Supply Requirements
PARAMETER DESCRIPTION MIN NOM MAX UNIT
Delay1(1) Delay from VOFFSET settled at recommended operating voltage to VBIAS and VRESET power up 1 2 ms
Delay2(1) Delay VDD must be held high from VOFFSET, VBIAS, and VRESET powering down. 50 μs
See the DMD power-supply requirements.