Product details

Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 7000 Array diagonal (in) 0.47 Chipset family DLP473TE, DLPA100, DLPA3082, DLPC8455 Input frame rate (max) (Hz) 240 Micromirror array size 1920 x 1080 Micromirror pitch (m) 0.0000054 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 7000 Array diagonal (in) 0.47 Chipset family DLP473TE, DLPA100, DLPA3082, DLPC8455 Input frame rate (max) (Hz) 240 Micromirror array size 1920 x 1080 Micromirror pitch (m) 0.0000054 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S460 (FXL) 173 718.06 mm² (32.2 mm × 22.3 mm)
  • 0.47-inch diagonal micromirror array
    • 4K UHD (3840 × 2160) display resolution
    • 5.4µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Corner illumination
  • SubLVDS input data bus
  • Supports 4K UHD at 60Hz
  • Supports 1080p up to 240Hz
  • RGB laser, LED and Laser Phosphor operation supported by DLPC8455 display controller
  • 0.47-inch diagonal micromirror array
    • 4K UHD (3840 × 2160) display resolution
    • 5.4µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Corner illumination
  • SubLVDS input data bus
  • Supports 4K UHD at 60Hz
  • Supports 1080p up to 240Hz
  • RGB laser, LED and Laser Phosphor operation supported by DLPC8455 display controller

The DLP473TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP Products 0.47-inch 4K UHD chipset is composed of the DMD and DLPC8455 display controller, the DLPA3082 PMIC, and the DLPA100 color wheel driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third-party providers.

Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.

The DLP473TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP Products 0.47-inch 4K UHD chipset is composed of the DMD and DLPC8455 display controller, the DLPA3082 PMIC, and the DLPA100 color wheel driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third-party providers.

Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet DLP473TE 0.47-Inch 4K UHD Digital Micromirror Device datasheet PDF | HTML Jul 10, 2025
Application brief TI DLP® Technology for Golf Simulators. PDF | HTML Nov 17, 2025
Application brief Beyond Brightness: Why Color Gamut is Your Key to Stunning Image Quality PDF | HTML Aug 20, 2025
Application brief 8.3 Million Reasons to Choose TI DLP™ True 4K Ultra-High Definition (UHD) Projection PDF | HTML Aug 20, 2025
Application brief Laser TVs VS. Flat Panels: A Bright Future for Big Screen Entertainment PDF | HTML Aug 7, 2025
White paper Why DLP® Projection Technology is the Right Choice for Education PDF | HTML Sep 10, 2024
Technical article How to solve ultra-short throw laser TV design challenges (Rev. A) PDF | HTML May 31, 2024
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML May 5, 2022
Technical article Laser focus on the future of TV PDF | HTML Apr 20, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

3D DMD mechanical geometry

DLP-FXL-2519115-3D-DMD — DLP473TE/NE DMD with FXL package (series 460) 3D-CAD geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLP-SERIES-460-MOUNTING — Series 460 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 460 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S460 (FXL) 173 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos