DLPS308A June 2025 – October 2025 DLPC6422
PRODUCTION DATA
The in-circuit tristate enable signal (ICTSEN) is a board-level test control signal. By driving ICTSEN to a logic high state, all controller outputs (except TDO1 and TDO2) are tristated.
The DLPC6422 controller also provides JTAG boundary scan support on all I/O except non-digital I/O and a few special signals. Table 6-7 defines these exceptions.
| SIGNAL NAME | PKG BALL |
|---|---|
| HW_TEST_EN | M25 |
| MOSC | M26 |
| MOSCN | N26 |
| USB_DAT_N | C5 |
| USB_DAT_P | D6 |
| TCK | N24 |
| TDI | N25 |
| TRSTZ | M23 |
| TDO1 | N23 |
| TDO2 | N22 |
| TMS1 | P25 |
| TMS2 | P26 |