DLPS308A June 2025 – October 2025 DLPC6422
PRODUCTION DATA
The DLPC6422 is a digital light controller for the DLP® imaging chipset. The chipset comprises the DLPC6422 light controller, the DLP digital micromirror device (DMD) DLP78TUV, the DLPA100 power management device, and the DLPA300 DMD micromirror driver (refer to the DMD data sheet). This system is a great fit for DLP 3D Print and other imaging applications that require high speed, high resolution, UV wavelength, high light throughput, and a robust system. For reliable operation, the DLPC6422 light controller must always be used with a DLP DMD DLP78TUV and respective DLP power management devices.
Simplified Schematic for Dual Controller System