DLPU027D August 2014 – March 2019 DLP2010 , DLPA2005 , DLPC3430 , DLPC3435
| INSTALLED CONNECTORS/HEADERS | DESCRIPTION | |||
|---|---|---|---|---|
| J12 | Connector for 5-V external power supply interface | |||
| J7 | Connector for USB cable | |||
| J2 | Connector for Audio | |||
| J4 | Connector for HDMI input | |||
| J1 | MSP430 JTAG Programming interface connector | |||
| J13 | Connector for the I2C interface (DevaSys box) | |||
| J6 | 60 pin connector for DLP LightCrafter Display board | |||
| J10 | Header for 5-V DC power | |||
| J11 | Header for 5-V DC power | |||
| J3 | Unsupported | |||
| J5 | Unsupported | |||
| INSTALLED SWITCHES/PUSH BUTTONS | DESCRIPTION | |||
|---|---|---|---|---|
| SW1 | Projector On/OFF Switch | |||
| PB-UP1 | Source selection
|
|||
| PB-SEL1 | Cycle through displaying 7 curtain colors | |||
| PB-DOWN1 | Flip image N/S or E/W | |||
| PB_LEFT1 | Cycle 9 different TPG patterns after TPG source selected
Cycle 4 different Splash screens after Splash source selected Change of Volume when HDMI input is selected |
|||
| PB_RIGHT1 | Change LED current total 7 steps
Change of Volume when HDMI input is selected |
|||