DLPU034C June   2015  – November 2016

 

  1.   DLP LightCrafter Display 4710 EVM User’s Guide
    1.     Trademarks
    2. 1 Safety Instructions
    3. 2 What is in the LightCrafter Display 4710 EVM
    4. 3 Light Engine
    5. 4 Quick-Start Procedure
    6. 5 Connectors, Headers, and Switch Description
    7. 6 EVM Setup
    8. 7 Applicable Documents
  2.   Revision History

Light Engine

The optical engine in the EVM is developed by Qisda and is production ready.

The light engine consists of the following components:

  • 0.47-inch 1080p DMD (DLP4710)
  • OSRAM P1W red, green, and blue LED

Table 1. Optical Engine Specifications

PARAMETER MIN TYP MAX UNIT
Brightness at 12-A LED current 456 lm
LED current 12 A
Brightness uniformity 73%
Offset 100%
Throw Ratio 1.108
Focus range 30 100 inch