DLPU072C June 2018 – January 2024 DLPC3434
Table 3-64 describes the write parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Latency (LSByte) |
| Byte 2 | Latency |
| Byte 3 | Latency (MSByte) |
| Byte 4 | See below |
Valid latency input values range from 000h to 3FFh, with a step size of 133.333 ns. This yields a minimum latency of 0 ns and a maximum latency of 34952312.619 ns.
| MSB | Byte 4 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| Bit | Type | Description |
|---|---|---|
| 7-2 | R | Reserved |
| 1 | W | Latency Auto Scaling Enable 0h = Auto scaling disabled -- No clock dropping scaling is applied 1h = Auto scaling enabled |
| 0 | W | Manual Latency Enable 0h = Manual Latency disabled – Latency value stored in the sequence header is used. 1h = Latency value provided in Bytes 1-3 is used. |