DLPU082B August 2021 – August 2022 DLPC7540
The controller provides several functions related to formatting the displayed image that are summarized in the table below.
Command Name | Description |
---|---|
Image Flip |
Flip image in horizontal and/or vertical direction. |
Keystone Angles |
Controller adjust the display image automatically as per the 3D keystone settings where it takes three co-ordinates Pitch, Yaw, Roll; for 1D keystone user can set the Yaw and Roll to 0. This feature is useful when projecting on surfaces/screens non-orthogonal to projector. |
Keystone Corners | Configures the 2D keystone correction when the corners of the corrected image are known. |
Display Image Size |
Define a custom displayed image size. |
Manual Warp Table | Send warp points to be used for image warping. |
Manual Warp Table | Define the width and height of two-dimensional point array sent using Manual Warp Table command. This command also enables/disables manual warping feature. |