DLPU096A November   2019  – October 2025 DLP5534-Q1 , DLPC230-Q1 , DLPC231-Q1 , TPS99000-Q1

 

  1.   1
  2.   DLP5534Q1EVMDLP5534PROJQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5534Q1 EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optic Engine Requirements
  8. 4Revision History

Optic Engine Requirements

The DLP5534Q1 EVM can be coupled to an optical engine (not included) and phosphor film (not included) to implement a transparent window display function. The detailed requirements of the optical engine are beyond the scope of this document, but the optical engine should have a 405 nm illuminator. Other illuminators above 405 nm are also possible. A heatsink for the DLP5534-Q1 DMD might be needed for operation in high temperature ambient environments, but is not included in the DLP5534Q1 Electronics EVM.