Connect input power cable to a power supply that meets input power specifications defined in Table 1-6. The red wire is the V+ terminal and black wire is the Vā terminal.
Turn on the supply power. Once powered up, a Controller PCB LED indicator (D4) should illuminate green.
Turn the PROJ_ON switch (SW4) ON. The ON position is towards the closest corner of the board. A Controller PCB LED indicator (D5) should illuminate green. It is also acceptable to leave the PROJ_ON switch in the ON position when powering on and off.