DLPU114A August 2024 – November 2024 DLPC8445
| Get DMD Training Results | |
|---|---|
| Return Parameter(s) | |
| Byte | Description |
| Byte 0 |
Is Channel Active Val bit0: Is Channel Active |
| Byte 1 |
Is Pin Active Val bit0: Is Pin Active |
| Byte 2 |
Last Known Good Dll Val bit0: Last Known Good Dll |
| Bytes 3-6 |
Bit Result 63 32 |
| Bytes 7-10 |
Bit Result 31 00 |
| Byte 11 |
High Pass |
| Byte 12 |
Low Pass |
| Byte 13 |
Dll Delay |
| Bytes 14-15 |
Error Please refer to Section 11 for descriptions of error codes. |