Table 3-46 describes the write parameters.
Table 3-8 Write Parameters| Parameter Bytes | Description |
|---|
| Byte 1 | Chroma |
| Byte 2 | CSC coefficient set |
| MSB | Byte 1 | LSB |
|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:5) | Reserved |
| b(4) | Chroma Interpolation Method: - 0: Chroma
Interpolation
- 1: Chroma
Copy
|
| b(3) | Reserved |
| b(2) | Chroma Channel Swap: |
| b(0:1) | Reserved |
| MSB | Byte 2 | LSB |
|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:2) | Reserved |
| b(1:0) | CSC Coefficient Set (color space) |
Note: CSC coefficient sets are specified in Byte 2 by
an enumerated value (i.e. 0,1,2, or 3). The set
stored in ‘0’ is ITU-R BT. Rec. 601. The other
three sets are user definable.