DLPU126 December   2023

 

  1.   1
  2.   Description
  3.   Getting Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Other Items Needed for Operation
  7. 2Hardware
    1. 2.1 Power Supply Requirements
      1. 2.1.1 External Power Supply Requirements
    2. 2.2 Connections
      1. 2.2.1 DLPC4420AEVM Connections
        1. 2.2.1.1 DLPC4420AEVM Connectors
        2. 2.2.1.2 DLPC4420AEVM Test Points
      2. 2.2.2 DLP660TEEVM Connections
        1. 2.2.2.1 DLP660TEEVM Test Points
        2. 2.2.2.2 DLP660TEEVM Connectors
      3. 2.2.3 DLP470TEEVM Connections
        1. 2.2.3.1 DLP470TEEVM Test Points
        2. 2.2.3.2 DLP470TEEVM Connectors
      4. 2.2.4 DLP780TEEVM Connections
        1. 2.2.4.1 DLP780TEEVM Test Points
        2. 2.2.4.2 DLP780TEEVM Connectors
    3. 2.3 Connecting the DLP660TEEVM, DLP470TEEVM, or DLP780TEEVM to the DLPC4420AEVM
  8. 3Software
    1. 3.1 Quick Start
      1. 3.1.1 Downloading the Software
      2. 3.1.2 Powering-up the DLPC4420AEVM and Preparing for the DLPC4420AEVM to be Programmed
      3. 3.1.3 Programming the DLPC4420AEVM and Displaying a SPLASH Image
      4. 3.1.4 JTAG Flash Programming
      5. 3.1.5 Flash Device Parameters
      6. 3.1.6 Troubleshooting
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 If You Need Assistance
    2. 5.2 Caution Labels
    3.     Trademarks
  11. 6Related Documentation from Texas Instruments

Features

  • Designed to be used with a 4K UHD DMD EVM
  • Supports up to 4K UHD at 60 Hz or 1080p at 240 Hz
  • Includes two DLPC4420 controllers, two DLPA100 controller PMIC and motor drivers, and an FPGA
  • Power supply, optics, illumination source, and extension cables are not included
  • Offers several interface options for USB, I2C and trigger inputs and outputs