DLPU127A December 2023 – October 2025
This user's guide explains the hardware and software features of the DLP Products DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, DLP650LEEVM, and DLPC4430EVM systems. The EVM architecture and connectors are described along with a quick start guide on how to operate the previous mentioned EVMs using the DLPC44xx-GUI. Specific DLP® chip details and operation can be found in related component documentation.
The DLP Products listed in paired with DLPC4430EVM offer a reference design to enable faster development cycles for users of the DLPC4430 controllers and allow evaluation of DLPC4430 chipsets. The combination of DMD and controller is referred to as a chipset.
These evaluation kits bring together a set of components providing a great starting point to evaluate a DLP system for applications listed in the above section.