DLPU137 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Electrical Specifications
      2. 1.3.2 Component Temperature Ratings - DLP4620SQ1EVM
      3. 1.3.3 Component Temperature Ratings - DLP4621Q1EVM
      4. 1.3.4 Input Video Specifications
      5. 1.3.5 SPI and I2C Timing
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 DLP4620SQ1EVM Block Diagram
    2. 2.2 DLP4621Q1EVM Block Diagram
    3. 2.3 Controller PCB
    4. 2.4 RGB LED Driver PCB - DLP4620SQ1
    5. 2.5 Cables - DLP4620SQ1EVM
    6. 2.6 LED Driver PCB - DLP4621Q1EVM
    7. 2.7 Driver Requirements - DLP4621Q1EVM
    8. 2.8 Cables - DLP4621Q1EVM
    9. 2.9 Optical Engine Requirements
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Quick Start - DLP4620SQ1EVM
      1. 3.2.1 Kit Assembly Instructions - DLP4620SQ1EVM
      2. 3.2.2 Powering-Up EVM
      3. 3.2.3 Steps to Reprogram the Onboard Flash Memory
    3. 3.3 Quick Start - DLP4621Q1EVM
      1. 3.3.1 Kit Assembly Instructions - DLP4621Q1EVM
      2. 3.3.2 Powering-Up EVM
      3. 3.3.3 Steps to Reprogram the Onboard Flash Memory
    4. 3.4 Connecting EVM to the DLPC230-Q1 Control Program via SPI
    5. 3.5 Connecting EVM to the DLPC230-Q1 Control Program via USB
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Connecting EVM to the DLPC230-Q1 Control Program via SPI

  1. Start the DLPC230-Q1 Control Program Lite.
  2. With the controller board powered off, short or populate pins 1 and 2 of J10, J11, J12, and J13 together with a jumper and then plug the SPI adapter into J2 of the controller board.
  3. -On the Connection page, set the DLPC230-Q1 Host to SPI and select the Cheetah from the drop down menu (see Figure 4-3). Note, the Cheetah must be connected to computer with USB cable for the Cheetah to show up in the drop-down menu.
    GUID-D5F76BF2-F94A-4ECC-AC8F-5C90754850DF-low.png Figure 3-3 Connecting to the DLPC230-Q1 Using the DLPC230-Q1 Automotive Control Program
  4. Select Connection Settings to confirm the SPI configuration shown in Figure 4-4 matches the controller PCB switch settings described in Table 3-3. Specifically, SPI mode and CRC/Checksum can vary based on switch settings. Press OK once configuration is complete.
    GUID-DDE40AA7-07CB-475A-87CB-F8F79815A804-low.png Figure 3-4 DLPC230-Q1 Automotive Control Program Communication Settings
  5. Click the Connect button. The green circle next to the Connect button lights up to indicate that connection was successful to the Cheetah Adapter.