DLPY003A December 2017 – May 2024 DLP470TE , DLP471TE , DLP472TE , DLP472TP , DLP650TE , DLP660TE , DLP780TE , DLP781TE , DLP801XE
Like mobile smart TVs, DLP technology-based laser TV scan deliver on-demand streaming content, but rather than LEDs, they use lasers as the illumination source. This allows the product to achieve higher levels of brightness, over 8,000 lumens. Laser illumination enables large, bright displays even in a well-lit room. Laser TVs can also feature ultra-short throw optics, which means they can be placed
just inches away from the wall, taking up very little space in the room. In addition, some laser TVs are bundled with an ambient light rejection screen which enhances the projected image and creates a glowing effect as seen in Figure 2.
Figure 2 Laser TVs with ambient light rejection screens.