SBAA525A september 2021 – may 2023 AFE7900 , AFE7901 , AFE7903 , AFE7920 , AFE7950 , AFE7950-SP , AFE7951 , AFE7953 , AFE7955 , AFE7958
AFE79xx Direct RF sampling architecture with internal low latency (1.5 us) JESD loopback and high bandwidth 50-ns latency enables use of device as single chip design in loopback application.
Flat Pass band magnitude response of device enables system design to operate without additional gain stage. Ripple free pass band also indicates in-band spurious free leakage of device.
With emerging 5G NR wireless interface and need of long-range high bandwidth coverage, AFE79xx is a low-cost single chip design to design low latency, high bandwidth repeater products.