SBAA545 August   2022 DRV5013 , DRV5013-Q1 , TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Window Regulator Description and Example
    1. 2.1 Design Requirements
    2. 2.2 Mechanical Chain - Window Lever
  5. 3Hall Devices and Magnet for Motor Monitoring
  6. 4Analysis and Results
  7. 5Summary
  8. 6References

Design Requirements

The basics of window operation include opening and closing, and for the basis of this design, the position and movement of the window needs to be known. The Regulator Requirements table shows some parameters for window travel distance and open and close time taken from a popular car model. These requirements are used to develop the example demonstrated in this document.

Section 4 shows how these parameters ultimately affect the choice of the magnet and Hall-sensors that are used to monitor the motor. System space constraints, materials, and mechanical torque also are important factors, but they are not considered in this application note.

Table 2-1 Regulator Requirements
Specification Value
Full window movement range 18 in = 457 mm
Completely open to completely closed duration 4 s