SBAA576A may   2023  – june 2023 ADS54J60

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Interleaving Architecture
  6. 3DC Offset Correction
    1. 3.1 DC Offset Correction Architecture
      1. 3.1.1 Default Configuration
      2. 3.1.2 Bypassing the DC Offset Correction
    2. 3.2 Freezing the DC Offset Correction
    3. 3.3 Effect of Environmental Temperature Fluctuations
    4. 3.4 Effect of Input Frequency on Interleaving Spur
  7. 4External Offset Correction
  8. 5Configuring External DC Offset Correction (Channel A)
    1. 5.1 Device Default Configuration
    2. 5.2 Baseline HSDC Pro Capture
    3. 5.3 Freezing the Interleaving Engine and DC Offset Values
    4. 5.4 Reading the Frozen DC Offset Values
    5. 5.5 Loading the DC Offset Values
    6. 5.6 Confirm HSDC Pro Capture
  9. 6Summary
  10. 7References
  11. 8Revision History

Summary

Interleaving is an effective way to greatly increase the sampling rate of the converter and Nyquist bandwidth. However, this architecture comes with the practical challenge of introducing undesired interleaving spurs into the spectrum. The ADS54J60 uses an DC corrector block that corrects for these spurs in the default configuration. For system applications where environmental temperature variations are of concern, this application note demonstrates how to implement the external offset correction feature to maintain the amplitude of the interleaving spurs.