SBAA686 September 2025 AFE7728D , AFE7768D , AFE7769D
Figure 3-1 shows the CFR/DPD performance test with AFE7769D in a triple-band setup, where the transmitter channel TX1, TX3 and TX4 are configured to operate at band N41, B3 and B1 with three different Skyworks power amplifiers: SKY66522-11, SKY66391-12 and SKY66394-11, respectively. Note that channel TX2 is also configured to operate at band N41 as TX1, however, for test simplicity, the TX2 output is not connected for further amplification during the CFR/DPD performance test.
Table 3-1 to Table 3-2 give the test setup (front-end gain, carrier profile) and the final stage power amplifier details.
| Parameter | TX1 Path | TX3 Path | TX4 Path |
|---|---|---|---|
| RF center frequency | 2595MHz | 1842.5MHz | 2140MHz |
| Instantaneous bandwidth (IBW) | 200MHz | 75MHz | 60MHz |
| Gain of the pre-amplify stage | 16dB | 19.7dB | 19.2dB |
| Final stage power amplifier used | SKY66522-11 | SKY66391-12 | SKY66394-11 |
| Key Attribute | SKY66522-11 | SKY66391-12 | SKY66394-11 |
|---|---|---|---|
| Operating frequency range | 2300 – 2690MHz | 1800 – 1900MHz | 2000– 2300MHz |
| Rated output power | 31dBm | 28dBm | 28dBm |
| Gain | 36.5dB | 35.9dB | 38dB |
| Supply voltage | 5VDS/12VDS | 5VDS | 5VDS |