The AFE7769D (4T4R2F) is a family of
high-performance, multichannel transceivers, integrating four direct up-conversion
transmitter chains, four direct down-conversion receiver chains, two wide-band
RF-sampling digitizing auxiliary chains (feedback paths), and a low-power CFR/DPD
for PA linearization. The AFE7769D has the following features to enable a low-power
and small size multi-band radio design.
- The AFE7769D integrates four
fractional RF PLLs to synthesizes the Local Ocillator (LO) signals for
the transmitter or receiver to up-converter or down-converter mixers. In
addition, each transmitter and receiver chain has an optional low-IF
mixer, which can be used along with the LOs for frequency up-conversion
or down-conversion.
- The direct RF sampling-based
feedback path in AFE7769D offers an inherently wideband receiver chain to
observed the PA output signal for DPD estimation, and also simplifies the
calibration of TX chain impairments. Each feedback path has two switchable
NCOs, which can be used to switch between two different RF frequencies
when the two transmitter paths are operating at different RF frequencies, as in
the example of this document. The NCO phase can be maintained during the
switching.
- The integrated DPD engine
in AFE7769D can linearize PAs with various output power level up to 50dBm+
(average power) and PA technologies (GaAs, LDMOS, GaN) with fast converging and
tracking, and low power consumption. With DPD, power amplifies can operate with
higher power efficiency while still meeting the transmitter RF emission
requirements.