With the growing demand for high-quality drinking water and rising health awareness, the
market for reverse osmosis (RO) water purifiers is expanding rapidly. RO systems use
multiple filtration stages, including pre-filters, activated carbon filters, and RO
membranes, to remove dissolved solids, heavy metals, and microorganisms.
As the control core of the system, the microcontroller unit (MCU) manages key tasks such
as pump and valve control, communication with wireless module, user interface operation,
etc. This application brief introduces how to use Arm® Cortex®-M0+ MCU MSPM0 series to
design control modules for RO water purifiers.
MSPM0 in Basic RO Water
Purifiers
A basic RO water purifier typically focuses on providing essential
purification and filtration control at an affordable cost while maintaining system
reliability. The core functions include water level detection, pump and valve control, UV
sterilization monitoring, and temperature sensing.
In this kind of systems, the microcontroller serves as the central controller managing
sensing, actuation, indication, and protection logic. The MSPM0 series MCU, based on the
Arm® Cortex®-M0+ core, provides a good balance of performance, integration, and low power
for cost-sensitive RO purifier applications.
Peripheral Requirements and
Functions
In a basic RO system, several MCU peripherals are
used to handle sensor inputs, actuator control, communication, and timing management:
- ADC: The ADC channels are used to measure analog signals from temperature sensors and UV
sensors. These readings are used to monitor water safety, detect UV lamp intensity, and
provide feedback for system health and control logic.
- GPIO: The GPIO pins are used for digital signal control and detection. They handle the
on/off logic for the UV ballast and indication LEDs, and detect the state of the water
level float switch for tank level monitoring and protection.
- PWM / Timer: PWM outputs are used to drive the high-pressure pump and solenoid valves
through external MOSFETs or motor drivers. Timers help regulate actuation timing, control
pump speed, and execute scheduled flushing operations.
- UART: The UART interface enables serial communication with optional wireless modules
such as Bluetooth or Wi-Fi. This allows the purifier to support remote monitoring and
mobile app connectivity for maintenance alerts or usage tracking.
- LCD: The LCD peripheral enables human-machine interaction functions and display data
parameters such as temperature in real time. This is used in some higher-end products. It
can be achieved through LCD peripherals or an external LCD driver.
Advantages of MSPM0 for Basic RO Applications
The MSPM0 series offers multiple advantages that make it suitable for basic RO purifier
control modules:
- Integrated Analog Front-End: 12-bit SAR ADCs with multiple input channels for precise
temperature and UV intensity sensing, reducing the need for external ADC components.
- Low-Power Efficiency: Industry-leading power consumption performance (< 1.5 µA
standby, 71 µA/MHz active), supporting always-on monitoring with minimal energy cost.
- Flexible Control and Sensing: Multiple GPIOs, PWM timers, and communication interfaces
allow seamless integration of pumps, solenoid valves and sensors within one MCU.
- Support LCD pheripherals in some device: Hardware based LCD drivers can display data in
real time to enable human-machine interaction, in addition to providing basic functions.
Compared to external LCD drivers, intergratred LCD peripherals offer higher integration
and better cost-effectiveness.
- Compact and Cost-Effective: Available in low-pin-count packages (e.g., 20–32 pin),
suitable for compact and cost-optimized PCB layouts in consumer RO systems.
- Scalable Architecture: MSPM0 provides software and pin-to-pin scalability, allowing
users to upgrade from basic to smart RO designs using the same software base.
Recommended Device Family
For cost-optimized RO purifier designs, we will recommend MSPM0C110x or MSPM0H321x,
offering:
- 8–64 KB Flash memory for core control and sensing functions
- 12-bit SAR ADC with up to 27 channels
- Multiple timers and PWMs for pump and valve control
- UART, I²C, and SPI communication support
- Low power operation suitable for standby sensing and scheduled control
- Multiple voltage supply: MSPM0C110x for 1.62-3.6V, MSPM0H321x for 4.5V-5.5V
Summary
This application brief demonstrates how to design control modules for basic RO water
purifiers using TI’s MSPM0 series of Arm® Cortex®-M0+ MCUs. The MSPM0 family enables
high-accuracy sensing, intelligent control, and cost-effective system design, making it
suitable for RO water purifier applications.
Start Using MSPM0 MCU
Select a low-cost MSPM0 LaunchPad™ development kit today to start evaluating the device for
your RO water purifier control application. Explore the MSP Academy for sample codes and
online training. Use the following links for more information: