SBAA783 January   2026 ISOM8600 , ISOM8610

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Digital Output in PLC/DCS, Motor Drives and Robotics
    1. 1.1 Sink and Source Outputs: Supports Bidirectional Operation
    2. 1.2 PLC/DCS
    3. 1.3 Motor Drives
    4. 1.4 Robotics
  5. 2Design Procedures for Driving a Relay (Inductive Load)
    1. 2.1 Introduction to a Mechanical Relay
    2. 2.2 ISOM8600 Design Example
    3. 2.3 Test Results based on ISOM8600 and relay
      1. 2.3.1 Test 1: No Protection
      2. 2.3.2 Test 2: Capacitive Filter
      3. 2.3.3 Test 3: Zener Active Clamping Diode
  6. 3ISOM86x0 Advantages
    1. 3.1 Isolation Technology
    2. 3.2 Opto-Emulator Signal Chain
  7. 4Summary
  8. 5References

Robotics

Similar to PLCs and motor drives, Robotics designs also use digital I/O module for the following functions:

  1. Transfer signals related to functional safety standards such as safety torque off (STO), backup error, speed limit, and so on.
  2. Driving external relays.
  3. Driving LEDs and other standard I/O signals.

Robotics applications share a lot of common use cases with motor drives. Specifically, opto-emulators are good devices for STO robotics applications due to the current type input. This allows for the safety circuits remain active without a local power supply and maintain a high lifetime and fast response to the input signal (Robotics Safety Module Application Information).