SBAA873 October   2026 SN55LVCP22A-SP , SN55LVDS31-SP , SN55LVDS33-SP , SN55LVRA4-SEP , SN55LVTA4-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Use Cases
    1. 2.1 Use Case 1: FPGA/MPU Without LVDS Pins
    2. 2.2 Use Case 2: FPGA/MPU With LVDS Pins
    3. 2.3 Use Case 3: Redundancies
  6. 3Summary
  7. 4References

Summary

In summary, SpaceWire is a very useful interface for any type of space-grade application that can be implemented in a variety of ways. TI makes it easy for customers to address these use cases with their space-grade, radiation tolerant LVDS devices. See Table 3-1 for suitable TI devices.

Table 3-1 TI Devices
Function Device # of Channels Signaling Rate SEL Rating
LVDS Driver SN55LVTA4-SEP 4 400Mbps 50MeV-cm2
SN55LVDS31-SP 4 400Mbps 110MeV-cm2
LVDS Receiver SN55LVDS33-SP 4 400Mbps 90MeV-cm2
SN55LVRA4-SEP 4 400Mbps 50MeV-cm2
LVDS Buffered Crosspoint Switch SN55LVCP22A-SP 2 1000Mbps 75MeV-cm2