NEW

SN55LVRA4-SEP

ACTIVE

SN55LVRA4-SEP

ACTIVE

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Signaling rate (Mbps) 400 Input signal CMOS, ECL, LVCMOS, LVDS, LVECL, LVPECL, PECL Output signal LVTTL Rating Space Operating temperature range (°C) -55 to 125
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Signaling rate (Mbps) 400 Input signal CMOS, ECL, LVCMOS, LVDS, LVECL, LVPECL, PECL Output signal LVTTL Rating Space Operating temperature range (°C) -55 to 125
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • VID V62/25606-01XE
  • Total ionizing dose characterized at 30krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 50MeV-cm2 /mg
    • Single event transient (SET) characterization report available
  • 400Mbps signaling rate
  • Operates with a single 3.3V supply
  • –4V to 5V extended common-mode input voltage range
  • Differential input thresholds < ±50mV with 50mV of hysteresis over entire common-mode input voltage range
  • Complies with TIA/EIA-644 (LVDS)
  • Active fail-safe assures a high-level output with no input and input remains high-impedance on power down
  • Bus-pin ESD protection exceeds 15kV HBM
  • TTL control inputs are 5V tolerant
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold wire, NiPdAu lead finish
    • One assembly and test site, one fabrication site
    • Extended product life cycle
    • Military (–55°C to 125°C) temperature range
    • Product traceability
    • Meets NASA ASTM E595 outgassing specification
  • VID V62/25606-01XE
  • Total ionizing dose characterized at 30krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 50MeV-cm2 /mg
    • Single event transient (SET) characterization report available
  • 400Mbps signaling rate
  • Operates with a single 3.3V supply
  • –4V to 5V extended common-mode input voltage range
  • Differential input thresholds < ±50mV with 50mV of hysteresis over entire common-mode input voltage range
  • Complies with TIA/EIA-644 (LVDS)
  • Active fail-safe assures a high-level output with no input and input remains high-impedance on power down
  • Bus-pin ESD protection exceeds 15kV HBM
  • TTL control inputs are 5V tolerant
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold wire, NiPdAu lead finish
    • One assembly and test site, one fabrication site
    • Extended product life cycle
    • Military (–55°C to 125°C) temperature range
    • Product traceability
    • Meets NASA ASTM E595 outgassing specification

The SN55LVRA4-SEP offers the widest common-mode input voltage range in the industry. These receivers provide an input voltage range specification compatible with a 5V PECL signal as well as an overall increased ground-noise tolerance.

The SN55LVRA4-SEP include a failsafe circuit that provides a high-level output within 60ns after loss of the input signal. The most common causes of signal loss are disconnected cables, shorted lines, or powered-down transmitters. The failsafe circuit prevents noise from being received as valid data under these fault conditions.

The intended application and signaling technique of these devices is point-to-point baseband data transmission over controlled impedance media of approximately 100Ω. The transmission media can be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVRA4-SEP is characterized for operation from –55°C to 125°C.

The SN55LVRA4-SEP offers the widest common-mode input voltage range in the industry. These receivers provide an input voltage range specification compatible with a 5V PECL signal as well as an overall increased ground-noise tolerance.

The SN55LVRA4-SEP include a failsafe circuit that provides a high-level output within 60ns after loss of the input signal. The most common causes of signal loss are disconnected cables, shorted lines, or powered-down transmitters. The failsafe circuit prevents noise from being received as valid data under these fault conditions.

The intended application and signaling technique of these devices is point-to-point baseband data transmission over controlled impedance media of approximately 100Ω. The transmission media can be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVRA4-SEP is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN55LVTA4-SEP ACTIVE Radiation-tolerant, Quad-channel high-speed differential line driver Line Driver version

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet SN55LVRA4-SEP Radiation Tolerant Quad Channel High-Speed Differential Receiver datasheet (Rev. B) PDF | HTML Feb 19, 2026
* Radiation & reliability report SN55LVRA4-SEP Total Ionizing Dose (TID) Report Dec 10, 2025
* Radiation & reliability report SN55LVRA4-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML Dec 8, 2025
* Radiation & reliability report SN55LVRA4-SEP Production Flow and Reliability Report PDF | HTML Nov 12, 2025
* VID SN55LVRA4-SEP VID SN55LVRA4-SEP VID V62-25606 Feb 20, 2026
Application brief LVDS Designs for SpaceWire PDF | HTML Oct 14, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65LVDS31-33EVM — Evaluation Module for SN65LVDS31 and SN65LVDS33

TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.

As seen in the Combination (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN65LVDS33 IBIS Model (Rev. A)

SLLC069A.ZIP (6 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos