Summary
The ADS125P08 integrates a 16-channel analog multiplexer, hardware channel
auto-sequencer, 1-MSPS scan rate, and low-latency digital filter in a 5mm × 5mm
package, enabling simplified multi-parameter measurement across power supply
monitoring, thermistor sensing, system monitoring, and pressure measurement.
Introduction
Precision data acquisition systems increasingly demand higher channel counts, faster
scan rates, and lower measurement latency — often within severe size and power
constraints. The ADS125P08 addresses these demands through four integrated
capabilities that work together across a broad range of sensing applications:
- 16-channel input capacity
— up to 8 fully differential or 16 single-ended inputs in a single 36-pin VQFN,
replacing external multiplexers and reducing BOM.
- Channel auto-sequencer with
FIFO — autonomously scans a user-configured channel list; the 512-sample
FIFO buffers results and decouples ADC scan rate from MCU read rate, reducing
MCU overhead.
- 1-MSPS ADC data rate —
four power-scalable speed modes from 50 kSPS to 1.067 MSPS enable optimization
across throughput, noise, and power.
- Low-latency digital filter
— a sinc3 low-latency filter mode minimizes group delay for time-critical
control loops, with simultaneous 50/60 Hz rejection available at ≤25 SPS for
power line noise immunity.
Application 1: Power Supply
Monitoring
System overview: Multi-rail power supply monitoring requires continuous
scanning of multiple voltage rails (1.2V, 1.8V, 2.5V, 3.3V, 5V, 12V, and auxiliary
supplies) with fast fault detection. A typical server or industrial controller
monitors 8 to 16 rails simultaneously, using resistive dividers to bring each rail
within the ADS125P08 input range.
How the ADS125P08 Key Features
Apply:
- High channel count: All 16
single-ended rails connect directly to the ADS125P08 inputs, eliminating the
external analog mux ICs and associated settling-time uncertainty that
characterize discrete architectures. The integrated rail-to-rail input buffer
prevents loading of the resistive divider networks.
- Fast scan rate: At 1 MSPS
aggregate with 16 active channels, the effective per-channel rate is 62.5kSPS —
sufficient to detect fast transients (≤16μs per channel) on switching supplies,
enabling sub-millisecond fault detection across the full rail set.
- Sequencer: The hardware
sequencer cycles through all 16 rails autonomously. The MCU retrieves a complete
16-channel snapshot from the FIFO in a single SPI burst, freeing processor
cycles for power management algorithms and communication tasks.
- Low latency: Low-latency
filter mode minimizes group delay so that rail faults propagate to the MCU with
minimal measurement lag, enabling fast protective shutdown or load-shedding
responses without the multi-conversion settling delay of higher-order sinc or
FIR filter modes.
Key result: A 16-rail power supply monitor requires no external mux ICs, one
ADC device, and a single burst SPI read per monitoring interval — reducing BOM, PCB
area, and firmware complexity simultaneously.
Application 2: Thermistor Temperature
Measurement
System overview: Multi-zone thermal management systems
— in battery packs, industrial enclosures, motor drives, or medical equipment —
monitor NTC or PTC thermistors distributed across multiple measurement points.
Accurate temperature readings require stable excitation, rejection of power-line
noise, and per-channel calibration.
How the ADS125P08 key features apply:
- High channel count: Up to
16 thermistor inputs (single-ended against a common reference) connect directly,
supporting dense thermal monitoring — for example, 14 cell-temperature sensors
in a battery pack plus 2 ambient reference sensors. The integrated 2.5V or
4.096V reference provides a stable excitation voltage for thermistor divider
networks.
- Fast scan rate: At
mid-speed mode (200kSPS aggregate), the 12.5kSPS per-channel rate far exceeds
thermistor thermal time constants, enabling oversampling and digital averaging
to reduce measurement noise without dedicated hardware filters.
- Sequencer: The
auto-sequencer steps through all thermistor channels and stores results in the
FIFO. A temperature conversion algorithm runs on the MCU only after the FIFO
threshold interrupt triggers — decoupling thermistor acquisition from
temperature computation and enabling the MCU to sleep between burst reads.
- Low latency: At low data
rates (≤25 SPS), simultaneous 50Hz and 60Hz rejection eliminates power-line
interference from thermistor signal chains in industrial environments — a single
configuration that covers both 50Hz and 60Hz installations globally, requiring
no filter tuning between regions.
Key result: A 14-zone battery thermal management system achieves per-cell
thermistor monitoring with a single ADS125P08, using the internal reference for
divider excitation and the sequencer to deliver synchronized temperature snapshots
at programmable update rates.
Application 3: System
Monitoring
System overview: Industrial system monitoring consolidates diverse
slow-to-medium-speed analog parameters — flow rates, strain gauges, analog outputs
from MCUs or PLCs, current monitors, and analog GPIO levels — onto a single
acquisition path. These parameters have varied update rates and accuracy
requirements, and must be acquired concurrently with minimal host intervention.
How the ADS125P08 key features apply:
- High channel count: Up to
8 differential channels accommodate bridge sensors, current shunts, and analog
outputs simultaneously. Single-ended inputs accommodate 0–5 V process signals.
The on-chip GPIO provides additional digital I/O for sensor fault flags or
enable signals, consolidating system monitoring onto one device.
- Fast scan rate: The
power-scalable architecture allows different effective scan rates per
application tier: high-speed mode (400 kSPS aggregate) for dynamic signals such
as vibration proxies or fast flow transients, and low-speed mode (50 kSPS
aggregate) for slow environmental parameters — all from a single device
configuration.
- Sequencer: The
auto-sequencer includes the on-die temperature sensor and AVDD monitor as
additional sequenced inputs, providing housekeeping measurements at no
additional external hardware cost. The channel auto-sequencer tag embedded in
each FIFO result identifies which channel produced each sample (via the
STEP_INDICATOR), eliminating host-side demultiplexing logic.
- Low latency: For
time-stamped event detection (for example, detecting a process alarm signal
within a defined latency window), low-latency filter mode ensures that the ADC
output reflects the current input with minimal filter group delay — enabling
deterministic latency budgets for system-level safety.
Key result: A distributed system monitor consolidates 8 differential process
sensors or 16 single-ended analog signals, on-die temperature, and supply voltage
into a single ADS125P08 scan list — eliminating multiple discrete ADCs and mux ICs
from the signal chain.
Application 4: Pressure
Measurement
System overview: Multi-point pressure monitoring systems — in hydraulic
manifolds, HVAC distribution networks, or process pipelines — combine Wheatstone
bridge pressure sensors with reference channels, common-mode monitors, and
temperature compensation inputs. Bridge outputs are small differential signals
requiring high resolution and noise rejection, often in electrically noisy
environments.
How the ADS125P08 key features
apply:
- High channel count: Up to
8 differential channels directly interface to Wheatstone bridge pressure
sensors. Remaining single-ended inputs accommodate reference channels, bridge
supply monitors, and temperature compensation sensors — allowing a complete
multi-point pressure acquisition system without additional analog front-end
ICs.
- Fast scan rate: At
high-speed mode, the 400kSPS aggregate enables dynamic pressure measurement at
50kSPS per channel (with 8 active channels) — capturing pressure transients in
hydraulic systems where bandwidth up to 10kHz per sensor is required.
- Sequencer: The sequencer
cycles through pressure channels and temperature compensation inputs in a single
programmed list, ensuring that the temperature correction factor is always
acquired in the same scan cycle as the pressure reading. This eliminates time
skew between pressure and temperature samples that would otherwise introduce
compensation error in varying thermal environments.
- Low latency: For
closed-loop pressure control, low-latency filter mode provides measurement
results within a defined, repeatable time window after channel selection —
enabling the control loop to execute with deterministic sampling intervals. The
fault detection circuits within the ADS125P08 also provide over-range and
under-range alerts without additional comparator ICs.
Key result: An 8-channel hydraulic pressure monitor with temperature
compensation acquires synchronized pressure and temperature data in a single
sequencer pass, with the FIFO delivering a complete, tagged dataset to the MCU at
the end of each scan cycle.
Table 1 Feature-to-Application
Summary
| Key Feature |
Power Supply Monitoring |
Thermistor |
System Monitoring |
Pressure |
| 16-ch input capacity |
16 rails, no external mux |
14 sensors + 2 reference |
8 diff or 16 SE + GPIO |
8 bridge + compensation inputs |
| 1-MSPS scan rate |
62.5kSPS/ch, <16μs fault detect |
Oversampling + averaging |
Per-tier rate optimization |
50kSPS/ch, 10kHz BW |
| Auto-sequencer + FIFO |
16-ch burst read, reduced MCU load |
Sleep between reads |
Tagged output, no demux |
Synchronized P + T samples |
| Low-latency filter |
Fast fault propagation |
50/60Hz rejection at low ODR |
Deterministic latency budget |
Deterministic control loop timing |
Conclusion
The ADS125P08 delivers a single-chip
path to high-density, low-latency multi-channel data acquisition across power supply
monitoring, thermistor sensing, system monitoring, and pressure measurement. The
hardware channel auto-sequencer eliminates MCU sequencing overhead, the 1-MSPS
aggregate scan rate enables fast fault detection and dynamic signal capture, the
16-channel input capacity replaces external multiplexers, and the low-latency filter
mode provides deterministic measurement timing for closed-loop control. Together,
these features reduce BOM cost, PCB area, and firmware complexity versus discrete
multi-channel architectures while meeting the throughput and accuracy requirements
of each application.