SBAK019A July   2024  – November 2024 ADC3683-SP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-Up (SEL) Results
  11. 8 Single-Event Transients (SET)
    1. 8.1 Single Event Transients
  12. 9 Event Rate Calculations
  13. 10Summary
  14. 11References
  15. 12Revision History

Single Event Transients

SETs are defined as heavy-ion-induced transients upsets on the DCLK of the ADC3683-SP. SET testing was performed at room temperature with no external temperature control applied. DCLK SEUs were characterized using a positive edge trigger. The devices were characterized with input voltages AVDD/IOVDD = 1.85V. To capture the event, the NI-PXI-5172 Scope Card was continuously monitoring the DCLK. The DCLK was monitored by using USER_LED3 that is located on the TSW1400EVM. The scope was attached to the LED which goes high upon because the FPGA was not receiving a valid clock signal. The scope triggering from DCLK was programmed to record 20K samples with a sample rate of 5M samples per second (S/s) in case of an event (trigger).

The scope was programmed to record 20% of the data before (pre-) the trigger happened. Events were seen on DCLK. The results were analyzed and categorized into short and long events based on DCLK recovery time. A short event is defined by a transient, which lasted less than 500ns while a long event lasts more than 500ns. An example of the events are shown Figure 8-2 and Figure 8-1. Table 8-1 lists the SET test condition and results for all the data.

Table 8-1 Summary of ADC3683-SP SET Test Conditions and Results
Run NumberRun TypeUnit NumberTempIonAngleLETEFF (MeV.cm2/mg)Flux (ions·cm2/s)Fluence (ions·cm2)Count DCLK EventsCount of Short EventsCount of Long Events
1SEU1Room141Pr3078.671.00 × 1041.00 × 1061486
2SEU1Room141Pr3078.671.00 × 1021.00 × 105101
3SEU1Room141Pr067.451.00 × 1041.00 × 106853
4SEU1Room141Pr067.451.00 × 1021.00 × 105110
5SEU1Room109Ag3059.821.00 × 1051.00 × 1071148232
6SEU1Room109Ag3059.821.00 × 1041.00 × 106761
7SEU1Room109Ag3059.821.00 × 1021.00 × 105101
8SEU1Room109Ag051.121.00 × 1021.00 × 105110
9SEU1Room109Ag051.121.00 × 1041.00 × 106642
10SEU1Room63Cu021.441.00 × 1021.00 × 105312
11SEU1Room63Cu021.441.00 × 1041.00 × 106550
12SEU1Room63Cu021.441.00 × 1051.00 × 10750437
ADC3683-SP Example of a Short Event from Run 12Figure 8-1 Example of a Short Event from Run 12
ADC3683-SP Example of a Long Event from Run 12Figure 8-2 Example of a Long Event from Run 12
ADC3683-SP FFT Capture of Nominal Operating ConditionsFigure 8-3 FFT Capture of Nominal Operating Conditions