Sample rate (max) (Msps)
65
Resolution (Bits)
18
Number of input channels
2
Interface type
Serial LVDS
Analog input BW (MHz)
200
Features
Bypass Mode, Decimating Filter, Differential Inputs, Dual Channel, High Dynamic Range, High Performance, Internal Reference, LVDS interface, Low Power, Low latency
Rating
Space
Peak-to-peak input voltage range (V)
3.2
Power consumption (typ) (mW)
186
Architecture
SAR
SNR (dB)
83
ENOB (Bits)
13.5
SFDR (dB)
85
Operating temperature range (°C)
-55 to 105
Input buffer
No
Radiation, TID (typ) (krad)
300
Radiation, SEL (MeV·cm2/mg)
75
Sample rate (max) (Msps)
65
Resolution (Bits)
18
Number of input channels
2
Interface type
Serial LVDS
Analog input BW (MHz)
200
Features
Bypass Mode, Decimating Filter, Differential Inputs, Dual Channel, High Dynamic Range, High Performance, Internal Reference, LVDS interface, Low Power, Low latency
Rating
Space
Peak-to-peak input voltage range (V)
3.2
Power consumption (typ) (mW)
186
Architecture
SAR
SNR (dB)
83
ENOB (Bits)
13.5
SFDR (dB)
85
Operating temperature range (°C)
-55 to 105
Input buffer
No
Radiation, TID (typ) (krad)
300
Radiation, SEL (MeV·cm2/mg)
75