SBAK023A February   2025  – March 2025 ADC12DJ5200-SEP

 

  1.   1
  2.   ADC12DJ5200-SEP Production Flow and Reliability Report
  3.   Trademarks
  4. 1Texas Instruments Space-Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Product Production Flow
    1. 2.1 Device Introduction
    2. 2.2 ADC12DJ5200-SEP Space-Enhanced Product Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Outgas Test Report

Outgassing test was performed on 5 units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 torr according to ASTM E595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results
SampleTML
< 1.0%
CVCM
< 0.1%
ADC12DJ5200ALRSEPPASSPASS