SBAK031 April 2025 AFE7950-SP
Table 1-1 lists the device information used for TID HDR characterization and qualification.
| TID HDR Details | |
|---|---|
| TI Device Number | AFE7950-SP |
| Package | 400-pin FC-BGA |
| Technology | TSMC C28.HPC+ |
| Die Lot Number | 3001601 |
| A/T Lot Number / Lot Trace Code | 3305472PHI/36AG1TW |
| Quantity Tested | 25 irradiated devices + 2 control |
| Lot Accept/Reject | Devices passed 3 krad(Si), 10 krad(Si), 30 krad(Si), 50 krad(Si), 100 krad(Si) |
| HDR Radiation Facility | Texas Instruments CLAB, Dallas, TX |
| HDR Dose Level | 100 krad(Si) |
| HDR Dose Rate | 120 rad(Si)/s |
| HDR Radiation Source | Gammacell (GR420) Co-60 |
| Irradiation Temperature | Ambient, room temperature |