SBAK031 April   2025 AFE7950-SP

 

  1.   1
  2.   AFE7950-SP Total Ionizing Dose (TID) Radiation Report
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Device Details
  5. 2TID Test Setup
    1. 2.1 Test Methodology
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biasing Conditions
    4. 2.4 Exposure Details
  6. 3TID Characterization Test Results
  7.   A TID Data Plots

Abstract

This report covers the radiation characterization results of Texas Instrument's AFE7950-SP. The AFE7950-SP was studied for Total Ionizing Dose (TID) effects under high dose rate (HDR) up to 120rad(Si)/s as a one-time characterization. The results show that all samples passed within the specified limits up to 100krad(Si).

To ensure TID performance in production, Radiation Lot Acceptance Testing (RLAT) is performed using five units from every wafer lot up to a dose level of 100 krad(Si). Additionally, the AFE7950-SP is Single Event Latch-Up (SEL) immune up to 70MeV-cm2/mg, which makes it suitable for Radiation Hardness Assured Space Applications in LEO, MEO, and GEO orbits.