SBAS427E February 2008 – June 2025 AMC1203
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-supply voltage | AVDD to AGND | –0.3 | 6 | V |
| DVDD to DGND | –0.3 | 6 | ||
| Analog input voltage | INP, INN | GND1 – 0.3 | VDD1 + 0.3 | V |
| Output voltage | OUTP, OUTN | GND2 – 0.5 | VDD2 + 0.5 | V |
| Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
| Temperature | Junction, TJ | 150 | °C | |
| Storage, Tstg | –65 | 150 | ||