SBAS499C July 2012 – January 2017 ADS1299 , ADS1299-4 , ADS1299-6
PRODUCTION DATA.
NOTE
Unless otherwise noted, ADS1299-x refers to all specifications and functional descriptions of the ADS1299-4, ADS1299-6, and ADS1299.
Optimize the ADS1299-x noise performance by adjusting the data rate and PGA setting. Reduce the data rate to increase the averaging, and the noise drops correspondingly. Increase the PGA value to reduce the input-referred noise. This lowered noise level is particularly useful when measuring low-level biopotential signals. Table 1 to Table 4 summarize the ADS1299-x noise performance with a 5-V analog power supply. The data are representative of typical noise performance at TA = +25°C. The data shown are the result of averaging the readings from multiple devices and are measured with the inputs shorted together. A minimum of 1000 consecutive readings are used to calculate the RMS and peak-to-peak noise for each reading. For the lower data rates, the ratio is approximately 6.6.
Table 1 shows measurements taken with an internal reference. The data are also representative of the ADS1299-x noise performance when using a low-noise external reference such as the REF5045.
Table 1, Table 2, Table 3, and Table 4 list the input-referred noise in units of μVRMS and μVPP for the conditions shown. The corresponding data in units of effective number of bits (ENOB) where ENOB for the RMS noise is defined as in Equation 1:

Noise-free bits for the peak-to-peak noise are calculated with the same method.
The dynamic range data in Table 1, Table 2, Table 3, and Table 4 are calculated using Equation 2:

| DR BITS OF CONFIG1 REGISTER | OUTPUT DATA RATE (SPS) | –3-dB BANDWIDTH (Hz) | PGA GAIN = 1 |
PGA GAIN = 2 |
||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| μVRMS | μVPP | DYNAMIC RANGE (dB) | NOISE-FREE BITS | ENOB | μVRMS | μVPP | DYNAMIC RANGE (dB) | NOISE-FREE BITS | ENOB | |||
| 000 | 16000 | 4193 | 21.70 | 151.89 | 103.3 | 15.85 | 17.16 | 10.85 | 75.94 | 103.3 | 15.85 | 17.16 |
| 001 | 8000 | 2096 | 6.93 | 48.53 | 113.2 | 17.50 | 18.81 | 3.65 | 25.52 | 112.8 | 17.43 | 18.74 |
| 010 | 4000 | 1048 | 4.33 | 30.34 | 117.3 | 18.18 | 19.49 | 2.28 | 15.95 | 116.9 | 18.11 | 19.41 |
| 011 | 2000 | 524 | 3.06 | 21.45 | 120.3 | 18.68 | 19.99 | 1.61 | 11.29 | 119.9 | 18.60 | 19.91 |
| 100 | 1000 | 262 | 2.17 | 15.17 | 123.3 | 19.18 | 20.49 | 1.14 | 7.98 | 122.9 | 19.10 | 20.41 |
| 101 | 500 | 131 | 1.53 | 10.73 | 126.3 | 19.68 | 20.99 | 0.81 | 5.65 | 125.9 | 19.60 | 20.91 |
| 110 | 250 | 65 | 1.08 | 7.59 | 129.3 | 20.18 | 21.48 | 0.57 | 3.99 | 128.9 | 20.10 | 21.41 |
| 111 | n/a | n/a | — | — | — | — | — | — | — | — | — | — |
| DR BITS OF CONFIG1 REGISTER | OUTPUT DATA RATE (SPS) | –3-dB BANDWIDTH (Hz) | PGA GAIN = 4 |
PGA GAIN = 6 |
||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| μVRMS | μVPP | DYNAMIC RANGE (dB) | NOISE-FREE BITS | ENOB | μVRMS | μVPP | DYNAMIC RANGE (dB) | NOISE-FREE BITS | ENOB | |||
| 000 | 16000 | 4193 | 5.60 | 39.23 | 103.0 | 15.81 | 17.12 | 3.87 | 27.10 | 102.7 | 15.76 | 17.06 |
| 001 | 8000 | 2096 | 1.98 | 13.87 | 112.1 | 17.31 | 18.62 | 1.31 | 9.19 | 112.1 | 17.32 | 18.62 |
| 010 | 4000 | 1048 | 1.24 | 8.66 | 116.1 | 17.99 | 19.29 | 0.93 | 6.50 | 115.1 | 17.82 | 19.12 |
| 011 | 2000 | 524 | 0.88 | 6.13 | 119.2 | 18.49 | 19.79 | 0.66 | 4.60 | 118.1 | 18.32 | 19.62 |
| 100 | 1000 | 262 | 0.62 | 4.34 | 122.2 | 18.99 | 20.29 | 0.46 | 3.25 | 121.1 | 18.81 | 20.12 |
| 101 | 500 | 131 | 0.44 | 3.07 | 125.2 | 19.49 | 20.79 | 0.33 | 2.30 | 124.1 | 19.31 | 20.62 |
| 110 | 250 | 65 | 0.31 | 2.16 | 128.2 | 19.99 | 21.30 | 0.23 | 1.62 | 127.2 | 19.82 | 21.13 |
| 111 | n/a | n/a | — | — | — | — | — | — | — | — | — | — |
| DR BITS OF CONFIG1 REGISTER | OUTPUT DATA RATE (SPS) | –3-dB BANDWIDTH (Hz) | PGA GAIN = 8 |
PGA GAIN = 12 |
||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| μVRMS | μVPP | DYNAMIC RANGE (dB) | NOISE-FREE BITS | ENOB | μVRMS | μVPP | DYNAMIC RANGE (dB) | NOISE-FREE BITS | ENOB | |||
| 000 | 16000 | 4193 | 3.05 | 21.32 | 102.3 | 15.69 | 16.99 | 2.27 | 15.89 | 101.3 | 15.53 | 16.83 |
| 001 | 8000 | 2096 | 1.11 | 7.80 | 111.0 | 17.14 | 18.45 | 0.92 | 6.41 | 109.2 | 16.84 | 18.14 |
| 010 | 4000 | 1048 | 0.79 | 5.52 | 114.0 | 17.64 | 18.95 | 0.65 | 4.53 | 112.2 | 17.34 | 18.64 |
| 011 | 2000 | 524 | 0.56 | 3.90 | 117.1 | 18.14 | 19.44 | 0.46 | 3.20 | 115.2 | 17.84 | 19.14 |
| 100 | 1000 | 262 | 0.39 | 2.76 | 120.1 | 18.64 | 19.94 | 0.32 | 2.26 | 118.3 | 18.34 | 19.65 |
| 101 | 500 | 131 | 0.28 | 1.95 | 123.1 | 19.14 | 20.44 | 0.23 | 1.61 | 121.2 | 18.83 | 20.14 |
| 110 | 250 | 65 | 0.20 | 1.38 | 126.1 | 19.64 | 20.95 | 0.16 | 1.13 | 124.3 | 19.34 | 20.65 |
| 111 | n/a | n/a | — | — | — | — | — | — | — | — | — | — |
| DR BITS OF CONFIG1 REGISTER | OUTPUT DATA RATE (SPS) | –3-dB BANDWIDTH (Hz) | PGA GAIN = 24 |
||||
|---|---|---|---|---|---|---|---|
| μVRMS | μVPP | DYNAMIC RANGE (dB) | NOISE-FREE BITS | ENOB | |||
| 000 | 16000 | 4193 | 1.66 | 11.64 | 98.0 | 14.98 | 16.28 |
| 001 | 8000 | 2096 | 0.80 | 5.57 | 104.4 | 16.04 | 17.35 |
| 010 | 4000 | 1048 | 0.56 | 3.94 | 107.4 | 16.54 | 17.84 |
| 011 | 2000 | 524 | 0.40 | 2.79 | 110.4 | 17.04 | 18.35 |
| 100 | 1000 | 262 | 0.28 | 1.97 | 113.5 | 17.54 | 18.85 |
| 101 | 500 | 131 | 0.20 | 1.39 | 116.5 | 18.04 | 19.35 |
| 110 | 250 | 65 | 0.14 | 0.98 | 119.5 | 18.54 | 19.85 |
| 111 | n/a | n/a | — | — | — | — | — |