SBAS643B January 2018 – December 2024 DRV5056-Q1
PRODUCTION DATA
Because the Hall element is sensitive to magnetic fields that are perpendicular to the top of the package, a correct magnet approach must be used for the sensor to detect the field. Figure 7-5 illustrates correct and incorrect approaches.
Figure 7-5 Correct and Incorrect Magnet Approaches