SBAS643B January 2018 – December 2024 DRV5056-Q1
PRODUCTION DATA
at TA = 25°C (unless otherwise noted)



| VCC = 5 V | ||

| DRV5056A1-Q1, VCC = 5.0 V |

| DRV5056A2-Q1, VCC = 5.0 V |

| DRV5056A3-Q1, VCC = 5.0 V |

| DRV5056A4-Q1, VCC = 5.0 V |


| VCC = 3.3 V |

| DRV5056A1-Q1, VCC = 3.3 V |

| DRV5056A2-Q1, VCC = 3.3 V |

| DRV5056A3-Q1, VCC = 3.3 V |

| DRV5056A4-Q1, VCC = 3.3 V |