SBAS644C April 2018 – December 2025 DRV5056
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Power supply voltage(1) | 3 | 3.6 | V |
| 4.5 | 5.5 | |||
| IO | Output continuous current | –1 | 1 | mA |
| TA | A1/Z1-A4/Z4, A8 versions operating ambient temperature(2) | –40 | 125 | °C |
| TA | A6 version operating ambient temperature(2) | 0 | 85 | °C |