SBAS728B November 2016 – May 2026 ADS8900B , ADS8902B , ADS8904B
PRODUCTION DATA
This register controls the four MSB of the output pattern when DATA_VAL = 1b; see Figure 6-6.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | PATN_MSB_BITS | |||
| R-0b | R-0b | R-0b | R-0b | R/W-0000b | |||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | 0 | R | 0000b | Reserved bits. Reads return 0000b. |
| 3-0 | PATN_MSB_BITS | R/W | 0000b | 4 MSB of the output pattern |
Figure 7-8 DATA_PATN[19:0]