SBAS728B November 2016 – May 2026 ADS8900B , ADS8902B , ADS8904B
PRODUCTION DATA
This register controls the eight LSB of the output pattern when DATA_VAL = 1b; see Figure 7-8.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PATN_LSB_BITS | |||||||
| R/W-00000000b | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | PATN_LSB_BITS | R/W | 00000000b | 8 LSB of the output pattern |