SBAS729C June 2016 – August 2026 ADS8920B , ADS8922B , ADS8924B
PRODUCTION DATA
For this example, the design parameters are listed in Table 8-1.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| ADC sample rate | Maximum-specified throughput |
| Input signal | 2kHz input, 4.5VPP fully differential |
| Noise performance, SNR | > 96dB |
| Distortion, THD | < –120dB |
| Linearity, INL | < ±0.5LSB |
| Reference | 4.5V |
| Power supply | < 5.5V analog, 3.3V I/O |