SBAS729C June 2016 – August 2026 ADS8920B , ADS8922B , ADS8924B
PRODUCTION DATA
Dynamic currents are also present at the REFBUFOUT and REFM pins during the conversion phase, and excellent decoupling is required to achieve optimum performance. Place a 10μF, X7R-grade, ceramic capacitor with at least 10V rating and an ESR of 1Ω between the REFBUFOUT and the REFM pins, as illustrated in Figure 8-18. Select 0603- or 0805-size capacitors to keep equivalent series inductance (ESL) low. Connect the REFM pins to the decoupling capacitor before a ground via.