SBAS729C June 2016 – August 2026 ADS8920B , ADS8922B , ADS8924B
PRODUCTION DATA
The ADS8920B, ADS8922B, and ADS8924B (ADS892xB) belong to a family of pin-to-pin compatible, high-speed, single-channel, high-precision, 16-bit successive approximation register (SAR) based analog-to-digital convertors (ADCs) with an integrated reference buffer and integrated low-dropout regulator (LDO). The device family includes the ADS890xB (20-bit) and ADS891xB (18-bit) resolution variants.
The ADS892xB boost analog performance while maintaining high-resolution data transfer by using TI’s enhanced-SPI feature. Enhanced-SPI enables the ADS89xxB to achieve high throughput at lower clock speeds, thereby simplifying the board layout and lowering system cost. Enhanced-SPI also simplifies clocking-in of data, thereby making this device an excellent choice for applications involving FPGAs, DSPs. The ADS89xxB is compatible with a standard SPI.
| DEVICE | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
|
ADS8920B ADS8922B ADS8924B |
RGE (VQFN, 24) | 4mm × 4mm |
Ease of System Design With ADS89xxB Integrated
Features