SBAS729C June 2016 – August 2026 ADS8920B , ADS8922B , ADS8924B
PRODUCTION DATA
The devices have two separate power supplies: RVDD and DVDD. The internal reference buffer and the internal LDO operate on RVDD. The ADC core operates on the LDO output (available on the DECAP pins). DVDD is used for the interface circuits. RVDD and DVDD can be independently set to any value within the permissible ranges.
The RVDD supply voltage value defines the permissible range for the external reference voltage VREF on REFIN pin as:
In other words, to use the external reference voltage of VREF, set RVDD so that:
Place a 10µF decoupling capacitor between the RVDD and GND pins, and between the DVDD and GND pins, as shown in Figure 8-17. Use a minimum 1µF decoupling capacitor between the DECAP pins and the GND pin.
Figure 8-17 Power-Supply Decoupling