SBAS740B October 2015 – May 2020 ADS1118-Q1
PRODUCTION DATA.
The flow chart in Figure 43 shows a pseudo-code sequence with the required steps to set up communication between the device and a microcontroller to take subsequent readings from the ADS1118-Q1. As an example, the default Config register settings are changed to set up the device for FSR = ±0.512 V, continuous-conversion mode, and a 64-SPS data rate.
Figure 43. Pseudo-Code Example Flowchart