SBAS740B October 2015 – May 2020 ADS1118-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tCSDOD | Propagation delay time,
CS falling edge to DOUT driven |
DOUT load = 20 pF || 100 kΩ to GND | 100 | ns | ||
| tDOPD | Propagation delay time,
SCLK rising edge to valid new DOUT |
DOUT load = 20 pF || 100 kΩ to GND | 0 | 50 | ns | |
| tCSDOZ | Propagation delay time,
CS rising edge to DOUT high impedance |
DOUT load = 20 pF || 100 kΩ to GND | 100 | ns | ||